MiniXtend® Cable, CT
Corning MiniXtend products are fibre optic stranded loose tube or central tube fully dielectric outdoor cable typically used in access networks when limited space is available.
With the dual layer tube design and low friction PE sheath MiniXtend cables are optimized for blowing and best used in mini or micro ducts.
The fibre in each tube are color-coded for quick and easy identification. MiniXtend are available with Corning® single-mode fibre SMF 28-e® (ITU-G 652D) or bend- improved ClearCurve® fibres (ITU-G 657 A/B).
Nombre de fibres
Catégorie de fibre
Color Code Standards
Products
| Product Number | Product Name | |
|---|---|---|
| 004EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x4 fibres, CT, SMF 28e+® | |
| 004ZK4-13120A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (SMF 28e® ULTRA) | |
| 004ZK4-13120ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (SMF 28e® ULTRA) - VDE | |
| 004ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (E9 G.657.A1) | |
| 004ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (E9 G.657.A1), DIN VDE | |
| 006EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x6 fibres, CT, SMF 28e+® | |
| 006ZK4-13120A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (SMF 28e® ULTRA) | |
| 006ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1) | |
| 006ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1), DIN VDE | |
| 008EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x8 fibres, CT, SMF 28e+® | |
| 008ZK4-13120A20 | MiniXtend® Cable, CT, A-D(ZN)2Y, 1x8 fibres, CT, Single-mode (SMF 28e® ULTRA) | |
| 008ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1) | |
| 008ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1), DIN VDE | |
| 012EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x12 fibres, CT, SMF 28e+® | |
| 012ZK4-13120A20 | MiniXtend® Cable, CT, A-D(ZN)2Y, 1x12 fibres, CT, Single-mode (SMF 28e® ULTRA) | |
| 012ZK4-13120ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 12 F, CT, Single-mode (SMF 28e® ULTRA) - VDE | |
| 012ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1) | |
| 012ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x12 F, CT, Single-mode (G.657.A1) - DIN VDE | |
| 024ZK4-13142A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 24 F, CT, Single-mode (SMF 28e® ULTRA 200) | |
| 024ZK4-13142ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 24 F, CT, Single-mode (SMF 28e® ULTRA 200) - VDE | |
| 036ZK4-13142A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 36 F, CT, Single-mode (SMF 28e® ULTRA 200) | |
| 036ZK4-13142ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 36 F, CT, Single-mode (SMF 28e® ULTRA 200) - VDE |