text.skipToContent text.skipToNavigation

Centrix™ Splice Cassette

The Centrix™ splice cassette provides 24 LC APC single fiber ports. The cassette is loaded with 12 LC Duplex APC adapters, colored LC single fiber pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provide fiber port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibers in the cassette.


Products

产品编码 Product Name
CTXCPP12-19-2RH000 Cassette d'épissures Centrix®
CTXCPP12-6C-2RH000 Cassette d'épissures Centrix®
CTXCPP12-P1-2RC000 Centrix™ Splice Cassette, 12x LSH/APC adapters and 12x LSH/APC single fiber pigtails (OS2), CS
CTXCPP12-P1-2RH000 Centrix™ Splice Cassette, 12x LSH/APC adapters and 12x LSH/APC single fiber pigtails (OS2), HS
CTXCPP12-P2-2RH000 Centrix™ Splice Cassette, 12x LSH/UPC adapters and 12x LSH/UPC single fiber pigtails (OS2), HS
CTXCPP24-3C-2RH000 Cassette d'épissures Centrix®
CTXCPP24-6C-2RC000 Cassette d'épissures Centrix®
CTXCPP24-6C-2RH000 Cassette d'épissures Centrix®, 24 adaptateurs SC/APC et 24 pigtails monofibre SC/APC (OS2) HS
CTXCPP24-6C-2RJ000 Cassette d'épissures Centrix®
CTXCPP24-A9-2RC000 Cassette d'épissures Centrix®
CTXCPP24-A9-2RH000 Cassette d'épissures Centrix®
CTXCPP24-B3-2RC000 Cassette d'épissures Centrix®
CTXCPP24-B3-2RH000 Centrix™ Splice Cassette, 12x LC Duplex APC adapters and 24x LC APC single fiber pigtails (OS2)
CTXCPP36-00-00C000 Centrix™ Splice Cassette, Cable to cable
CTXCPP36-A9-2RC000 Cassette d'épissures Centrix®
CTXCPP36-A9-2RH000 Centrix™ Splice Cassette, 18x LC Duplex UPC adapters and 36x LC UPC single fiber pigtails (OS2)
CTXCPP36-B3-2RC000 Cassette d'épissures Centrix®
CTXCPP36-B3-2RH000 Cassette d'épissures Centrix®, 18 adaptateurs LC Duplex/APC et 36 pigtails LC/APC monofibre (OS2) HS