

CAB-TS02
Cabinet Accessories 19'' Housing CAB Tube Slack Storage Plate
General Specifications
Product Number | CAB-TS02 |
EAN Code | 4056418003160 |
Product Type | Centrix™ |
Accessory Type | Centrix™ |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Number of Ports | 36 |
Design - Adapter
Housing Color | Blue |
Adapter Type | LC Duplex |
Connector Specs
Polish | UPC |
Connector Type | LC |
Dimensions
Weight | 1 kg |
Ordering Information
Units per Delivery | 1/1 |