Everon® Copper Datacom Consolidation Point Patch Cord

The Everon® EA Plug & Play™ Consolidation Point Patch cord is a pre-made solution for high-performance data connections. It uses Cat.7 cables terminated with shuttered RJ45 jacks for dust protection on one end, and a RJ45 Cat.6A STP plug on the other end.
They also have a low combustible material content. The patch cord is pre-assembled and tested, ensuring consistent quality. It complies with ISO/IEC 11801 and EN 50173 standards. It eliminates the need for Alien NEXT testing. It is approved for Power over Ethernet applications up to 90W, fullfilling the maximum type 4 class 8. The RJ45 jack allows for tool-free installation in patch panels.
Lengths
Connector Type A
Connector Type B
Category
Products
Product Number | Product Name | |
---|---|---|
CCABGB-F1086-A100-C0 | Everon® Copper Datacom Consolidation Point Patch Cord, 4 pairs, AWG26/7, with RJ45 plug to KS500S Jack, Gray, 10 m | |
CCABGB-F1086-A100-CC | Everon® Copper Datacom Consolidation Point Patch Cord, 4 pairs, AWG26/7, CPR Cca, with RJ45 plug to KS500S Jack, Gray, 10 m | |
CCABGB-F1086-A150-C0 | Everon® Copper Datacom Consolidation Point Patch Cord, 4 pairs, AWG26/7, with RJ45 plug to KS500S Jack, Gray, 15 m | |
CCABGB-F1086-A200-C0 | Everon® Copper Datacom Consolidation Point Patch Cord, 4 pairs, AWG26/7, with RJ45 plug to KS500S Jack, Gray, 20 m | |
MCAAGB-F1047-A050-V0 | Everon® Copper Datacom Consolidation Point Patch cord, Class EA S/FTP AWG26/7, V500S-RJ45 gray, 5 m | |
MCAAGB-F1047-A100-V0 | Everon® Copper Datacom Consolidation Point Patch cord, Class EA S/FTP AWG26/7, V500S-RJ45 gray, 10 m | |
MCAAGB-F1047-A200-V0 | Everon® Copper Datacom Consolidation Point Patch cord, Class EA S/FTP AWG26/7, V500S-RJ45 gray, 20 m | |
MCAAGB-F1048-A050-V0 | Everon® Copper Datacom Consolidation Point Patch cord, Class E S/FTP AWG26/7, V250S-RJ45 gray, 5 m | |
MCAAGB-F1048-A100-V0 | Everon® Copper Datacom Consolidation Point Patch cord, Class E S/FTP AWG26/7, V250S-RJ45 gray, 10 m | |
MCAAGB-F1048-A200-V0 | Everon® Copper Datacom Consolidation Point Patch cord, Class E S/FTP AWG26/7, V250S-RJ45 gray, 20 m |