002UEU-83122A2H
FREEDM® Gel-filled Central Tube Dielectric Armor Indoor/Outdoor Cable, U-DQ(ZN)BH 2F ClearCurve® ZBL CT 2.0, Cca-s1a,d0,a1
General Specifications
| Product Number | 002UEU-83122A2H |
| Cable Type | Single Tube |
| Environment | Indoor/Outdoor |
| Product Type | Dielectric armor |
| Fiber Category | ClearCurve® ZBL |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-DQ(ZN)BH |
| Application | Duct |
| Cable geometry | Round |
Standards
| Reaction to Fire | Cca-s1a, d0, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Storage | -30 °C to 70 °C (-22 °F to 158 °F ) |
Cable Design
| Tube Filling Type | Gel-filled |
| Cable Marking | Meter - Handset - CE 23 EN 50575 Cca-s1a,d0,a1 - Sinus - CORNING - Fiber Optic Cable - Year - U-DQ(ZN)BH 2 ClearCurve® ZBL CT 2.0 - G.652.D & G.657.B3 - LSZH(TM)/FRNC |
| Fiber Count | 2 |
| Number of Ripcords | 1 |
| Buffer Tube Color Coding, Layer 1 | Yellow |
| Outer Jacket Color | Black |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer Jacket Nominal Thickness | 1.7 mm |
| Number of Active Tubes | 1 |
| Strength Members | Glass Yarn Armoring |
| Cable Marking Color | White |
| Fiber Coloring | Blue, Orange |
| Color Code Standards | Telcordia |
| Inner Tube Diameter | 1.95 mm |
Mechanical Specifications
| Crush Resistance | 1000 N/10 cm |
| Max. Tensile Strength for Installation | 1500 N |
| Min. Bend Radius Installation | 132 mm |
| Min. Bend Radius Operation | 66 mm |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
Dimensions
| Outer Diameter | 6.6 mm |
| Cable Weight | 57.3 kg/km |
| Max. cable length per reel/drum | 6000 m |
All-dielectric cable construction
Requires no grounding or bonding
Small diameter and bend radius
Easy installation in space-constrained areas
UV- and microbe-resistant
Can be installed in ducts or conduits
Laminated glass yarns
Improved rodent resistance
Fibers color coding to Telcordia-Bellcore
Easy identification of the individual fibers
Silicon-free outer jacket
Cable jacket is free of components harmful to paint structures
Flame retardant
LSZH™/FRNC
Meets industry standard waterblocking requirements for outdoor cable