

S45254-A8-A1
Branching and connecting closure Branching and connecting closure
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Closure Type | MHS R |
Inner diameter B | 88 mm |
Inner diameter A | 83 mm |
Outer length E | 843 mm |
Max. input diameter | 47 mm |
Inner length C | 649 mm |
Pressurized Networks | Yes |
Dimensions
Outer Diameter | 136 mm |
Ordering Information
Units per Delivery | 1/1 |
Total reliability
Many different sizes and models
Usable in any type of environment: directly in the ground, in a pit, conduit, etc.
approved in certain countries on the FTZ base
Some models, plated inside, are designed to resist electromagnetic induction