

S45054-A302-A47
Vault Cable Closures for Primary Networks, Type UCNV Vault Cable Closures for Primary Networks, Type UCNV
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Closure Type | UCNV |
Outer length | 768 mm |
Max. Number of Distribution Cables | 20 |
Pressurized Networks | Yes |
Inner length | 580 mm |
Inner diameter | 209 mm |
Dimensions
Outer Diameter | 247 mm |
Ordering Information
Package Contents | Closure tube, splice protection, longitudinal sealing, connection bars, end cap for trunk cable, grounding wire, clamping bars, sealing tape, sealing paste, end cap for distribution cables, sealing rings (M-profile) with joiner clips, cable sheath clip, gauge, measuring tape, cleaning tissues, lubricant, brush, installation instructions |
Units per Delivery | 1/1 |
Designed as vault closure for non-pressurized cables
One end cap suitable for accommodation of up to 30 distribution cables
Strain relief for the trunk cable is integrated in the end cap
No corroding external metal parts
No special tool required for opening or closing