

80611486624
2178 Splice Closure S/LS/LL/SL 2178-S, 1 Cable addition Kit, 4 Cable Kit,
You might also be interested in
General Specifications
Product Number | 80611486624 |
Application | Carrier Networks |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Dimensions
Height | 157.5 mm |
Width | 215.9 mm |
Depth | 556.3 mm |