80611486749
2178 Splice Closure XL/XLB/XSB 2178-XSB-EG-1T
You might also be interested in
General Specifications
Product Number | 80611486749 |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Closure Type | Bolted Half |
Number of Splice Trays | 2 |
Sealing Type | Watertight |
Dimensions
Height | 117 mm |
Width | 256.5 mm |
Depth | 370 mm |
Ordering Information
Package Contents | 1-Tray 2532 Single Fusion, 3-Cable kits, 2 Ground studs |