No Polish Connectors

The No Polish Connector (NPC) enable fast, on-site installation of kink proof, 1.6 to 3 mm cable with bend insensitive, single mode fiber. The SC PC and SC APC compatible connectors consist of a factory-polished ferrule assembly and a mechanical splice that is installed without installation tools. A screw on boot retains the aramid fiber in the threads and it clamps the cable jacket by squeezing the jacket holder. Both connectors utilize standard, flat cleaves for the splice. Systems integrators and installers for communication companies and private networks will find this connector to be the easiest way to make field terminations that improve the cable management inside buildings or in the outside plant.
Connector Type
Polish
Fiber Category
Housing Color
Products
Product Number | Product Name | |
---|---|---|
80611323793 | No Polish Connector, NPC Kit with CI-01 Cleaver | |
80611325087 | No Polish Connectors Fiber Optic Angle Cleave Kit with Angle Cleaver | |
80611326226 | No Polish Connectors SC, Single-mode PLUG 900/250 μm 8800 | |
80611326242 | No Polish Connector, NPC SC/OM3/4/250/900 (60 pieces) | |
80611326267 | No Polish Connectors SC APC, Single-mode Flat Splice 250/900 μm with Tool 8800-APC/FS | |
80611326275 | No Polish Connectors SC APC, Single-mode Angle Splice 250/900 | |
80611327745 | No Polish Connector, NPC LC/OM4/250/900 (60 pieces) | |
80611327760 | No Polish Connector, NPC LC, UPC, SM, 250/900 µm (60 pieces) | |
80611327786 | No Polish Connector, NPC LC, APC, SM, 250/900 µm (60 pieces) | |
80611330186 | No Polish Connectors SC APC, 8801-APC/FS for FRP cable | |
80611335052 | No Polish Connectors SC APC, 1.6 to 3.0 mm Jacket | |
80611335078 | No Polish Connector, NPC SC UPC/SM/250/900 (60 pieces) | |
80611387830 | No Polish Connectors Premium Kit with Cleaver | |
80611398290 | No Polish Connector, NPC SC/OM3/4/250/900 (60 pieces) | |
80611398399 | No Polish Connector, NPC LC UPC/SM/250/900 (60 pieces) | |
80611398415 | No Polish Connector, NPC LC UPC/OM4/250/900 (60 pieces) | |
80611495534 | No Polish Connectors Angle 8865-SEI2 Kit | |
XF500003223 | No Polish Connector, 8802-Tool-less Connector (TLC/3), SC, Single-mode, 3.0 mm |