TKT-UNICAM-PFC
UniCam® High-Performance Installation Toolkit LC, SC and ST® compatible
General Specifications
Product Number | TKT-UNICAM-PFC |
产品类型 | 核心产品/快速交付 |
产品类型 | 连接器工具和工具包 |
兼容性 | LC, SC和ST® 兼容 |
技术 | 无胶水无研磨 |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
尺寸
高度 | 48.26 cm |
宽度 | 35.56 cm |
深度 | 19.69 cm |
Weight | 3.9 kg |
订购信息
包装内容物 | UniCam® High-Performance Installation Tool, Flat Fiber Cleaver, VFL Adapters in 1.25 mm and 2.50 mm, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools |
每次交付的单元数 | 1/1 |
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time
Visual feedback signal (TKT-UNICAM-PFC)
Termination confirmation
UniCam® Connector Flat Cleaver (FBC-007)
Superior cleave performance