80611494123
Crimplok™+ Connectors SC, No Polish, Single-mode, Flat Splice with Tool, Easy Cleaver
General Specifications
| Product Number | 80611494123 |
| Product Type | Connectors |
| Fiber Category | Single-mode (OS2) |
| Product Type | Connectors |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
| Connector Type | SC APC |
| Housing Color | Green |
| Boot Color | White |
Optical Specifications - Connector
| Reflectance, Typical | < -55 dB |
Ordering Information
| Units per Delivery | 1/1 |