
80611622087
Crimplok™+ Connectors SC UPC Single-mode 250/900 µm, 8700-AT/UPC, 60 pack with Activation Tool
通用规范
产品编码 | 80611622087 |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C - 75 °C (-40 °F - 167 °F ) |
Temperature Range, Storage | -40 °C - 85 °C (-40 °F - 185 °F ) |
Design - Connector
Connector Type | SC UPC |
Boot Color | White |
Optical Specifications - Connector
Reflectance, Typical | < -40 dB |