FL2-LCU-2MM-SM-25
FuseLite® 2 Splice-on Connector LC UPC, 2 mm, Single-mode (OS2), pack of 25
General Specifications
| Product Number | FL2-LCU-2MM-SM-25 |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Product Type | Field-Installable Connectors |
| Compatibility | LC |
| Corning Logo | No |
| Keyed (security) | No |
| Technology | Fuse-On |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Connector Type | LC UPC |
| Housing Material | Composite |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.3 dB |
| Reflectance | < -50 dB |
Ordering Information
| Packaging method | Bulk Pack |
| Package contents | FuseLite® 2 Splice-on Connector, LC UPC, 2 mm, Single-mode (OS2) |
| Units per delivery | 25/1 |
Broad operating temperature (-40° to +75°C)
Utility and flexibility
Factory-polished end face
Consistent optical performance
Fusion splice connectivity
Ideal for reflectance-sensitive applications
Splice protection within connector body
No splice trays required
Fast fibre splice-on connectors
Enable fast fusion splice connectivity for all networks
Flexible splice-on fibre connectors
Offer flexibility for repairs and restoration of connectivity