CAXCSN-00000-C001
Everon® Copper Datacom Self-Adhesive Labels one bag containing 9 colored sheets, each sheet contains 6 standard distribution panel icons plus 6 high-definition distribution panel icons plus 6 additional icons
You might also be interested in
General Specifications
| Product Number | CAXCSN-00000-C001 |
| Suitable for | RJ45 Standard and HD Panels, VOL and Keystone Terminal Outlet |
| Environment | Indoor/Outdoor |
| Halogen-free | Yes |
| Product Type | Accessories |
| Brand | Everon® |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable and free of heavy metal |
| Temperature Range, Installation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Operation | -10 °C to 30 °C (14 °F to 86 °F ) |
Design
| Color | Red |
| Footprint | Keystone and VOL |
Dimensions
| Length | 130 mm |
| Height | 47 mm |
Ordering Information
| Units per Delivery | 9/1 |
Color Coding
9 colors available: Blue, Yellow, Red, Green, Gray, Orange, Aqua, Black, White, identical to those of our RJ45 patch cords, ensuring visual consistency and facilitating identification of uses (data, security, BMS, etc.)
Simplicity
Each color sheet has 6 identifiers for standard panels, 6 identifiers for high-density panels, and 6 identifiers for terminal outlets