

CCAAGB-G1002-A005-C0
Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26 gray, 0.5 m
Spécifications générales
Référence du produit | CCAAGB-G1002-A005-C0 |
Code EAN | 4056418332369 |
Area/Range of Application | 1000Base-T; 2,5GBase-T; 5GBase-T; 10GBase–T/FDDI; ATM |
Cable Assembly Type | Patch Cords |
Environment | Indoor |
Category | 6A |
Cable Type | S/FTP |
Halogen-free | Yes |
Brand | Everon® |
Third Party Certificate | Yes (www.corning.com/emea/en/certificates) |
Standards
Flame Retardance | Flame retardant according to IEC 60332-1-2 (single cable) |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Compliant with PoE / PoE++ IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt |
Halogen content test | Low smoke according to IEC 61034 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | 0 °C - 50 °C (32 °F - 122 °F ) |
Temperature Range, Operation | -20 °C - 60 °C (-4 °F - 140 °F ) |
Transport and Indoor Storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Cable Design
Conductor Insulation | Halogen-free foam-skin material |
Twisting | 2 cores to a pair |
Pair screen | Al-laminated foil around each pair |
Overall screen | Copper braid, tinned |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Gray |
Outer Diameter | 5.9 mm |
Mechanical Specifications
Fire Load | 0.43 MJ/m |
Min. Bend Radius Installation | 47 mm |
Specifications - Connector A
Connector Type | RJ45 - 8/8 |
Durability Cycles | 750 N/A |
Connector Material | Pin gold plated 50µ inch |
Specifications - Connector B
Connector Type | RJ45 - 8/8 |
Durability Cycles | 750 N/A |
Connector Material | Pin gold plated 50µ inch |
Electrical Specifications
Mutual capacity | 1600 pF/km |
Max. loop resistance | 290 Ω/km |
DC resistance unbalance | 4.3 % |
Insulation Resistance | 5000 MΩ*km |
Impedance Zo at 1-100 MHz | 100 Ω ± 5% at 100 MHz |
Dimensions
Length | 0.5 m |
Weight | 0.04 kg |
Ordering Information
Packaging Method | Corn Starch Bag |
Shipping Weight | 0.05 kg |
Units per Delivery | 1/1 |
Indépendants de l'application grâce à l'utilisation des quatre paires de connecteurs RJ45
Très faible impédance de transfert de surface minimum (<10 mΩ/m à 10 MHz)
Transmission de très haute qualité selon 10GBase-T
Lanquette des plugs protégée
Catégorie 6A
Certifé PVP
Convient pour téléalimentation (PoE/PoE+/PoE++)
Performance IEEE 802.3bt-2018(4PPoE)
Convient aux nouvelles applications avec 4 paires jusqu'à 90 W.