

CCAAGB-G4002-A050-C0
Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26 green, 5 m
General Specifications
Product Number | CCAAGB-G4002-A050-C0 |
Area/range of application | 1000Base-T; 2,5GBase-T; 5GBase-T; 10GBase–T/FDDI; ATM |
Cable assembly type | Patch cords |
Environment | Indoor |
Category | 6A |
Cable type | S/FTP |
Halogen-free | Yes |
Brand | Everon® |
Third Party Certificate | Yes (www.corning.com/emea/en/certificates) |
Standards
Flame retardance | Flame retardant according to IEC 60332-1-2 (single cable) |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design And Test Criteria | Compliant with PoE / PoE++ IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt |
Halogen content test | Low Smoke to IEC 61034 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature range, installation | 0 °C to 50 °C |
Temperature range, operation | -20 °C to 60 °C |
Transport and indoor storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Cable Design
Conductor insulation | Halogen-free foam-skin material |
Twisting | 2 cores to a pair |
Pair screen | Al-laminated foil around each pair |
Overall screen | Copper braid, tinned |
Outer jacket material | LSZH/FRNC |
Outer jacket colour | Green |
Outer diameter | 5.9 mm |
Mechanical Specifications
Fire load | 0.43 MJ/m |
Min. bend radius installation | 47 mm |
Specifications - Connector A
Connector type | RJ45 - 8/8 |
Durability Cycles | 750 N/A |
Connector Material | Pin gold plated 50µ inch |
Specifications - Connector B
Connector type | RJ45 - 8/8 |
Durability Cycles | 750 N/A |
Connector Material | Pin gold plated 50µ inch |
Electrical Specifications
Mutual capacity | 1600 pF/km |
Max. loop resistance | 290 Ω/km |
DC resistance unbalance | 4.3 % |
Insulation resistance | 5000 MΩ*km |
Impedance Zo at 1-100 MHz | 100 Ω ± 5% at 100 MHz |
Dimensions
Length | 5 m |
Weight | 22 kg |
Ordering Information
Packaging method | Corn Starch Bag |
Shipping weight | 0.23 kg |
Units per delivery | 1/1 |
Application-neutral due to using all four pairs of RJ45 connectors
Minimum surface transfer impedance of cable (<10 mΩ/m at 10 MHz)
Outstanding transmission characteristics according to 10GBase-T
Additional latch protection
Category 6A
PVP Certificate
Supports Power over Ethernet (PoE / PoE+/ PoE++).
IEEE 802.3bt-2018 performance (4PPoE)
Ready for new applications powered on 4 pairs up to 90W
IEEE 802.3bt-2018 performance (4PPoE)
Ready for new applications powered on 4 pairs up to 90W