text.skipToContent text.skipToNavigation

Everon® Copper Datacom Consolidation Point Patch Cord Class EA

The Everon® EA Plug & Play™ Consolidation Point Patch cord is a pre-made solution for high-performance data connections. It uses Cat.7 cables terminated with shuttered RJ45 jacks for dust protection on one end, and a RJ45 Cat.6A STP plug on the other end.
They also have a low combustible material content. The patch cord is pre-assembled and tested, ensuring consistent quality. It complies with ISO/IEC 11801 and EN 50173 standards. It eliminates the need for Alien NEXT testing. It is approved for Power over Ethernet applications up to 90W, fullfilling the maximum type 4 class 8. The RJ45 jack allows for tool-free installation in patch panels.

Connector Type A KS500S RJ45
Connector Type B RJ45 Plug
Category 6A

Produits

Référence du produit Nom du produit
CCABGB-F1086-A100-C0 Everon® Copper Datacom Consolidation Point Patch Cord Class EA, 4 pairs, AWG26/7, with RJ45 plug to KS500S Jack, Gray, 10 m
CCABGB-F1086-A100-CC Everon® Copper Datacom Consolidation Point Patch Cord Class EA, 4 pairs, AWG26/7, CPR Cca, with RJ45 plug to KS500S Jack, Gray, 10 m
CCABGB-F1086-A150-C0 Everon® Copper Datacom Consolidation Point Patch Cord Class EA, 4 pairs, AWG26/7, with RJ45 plug to KS500S Jack, Gray, 15 m
CCABGB-F1086-A200-C0 Everon® Copper Datacom Consolidation Point Patch Cord Class EA, 4 pairs, AWG26/7, with RJ45 plug to KS500S Jack, Gray, 20 m