CCABGB-F1086-A100-C0
Everon® Copper Datacom Consolidation Point Patch Cord Class EA 4 pairs, AWG26/7, with RJ45 plug to KS500S Jack, Gray, 10 m
General Specifications
Product Number | CCABGB-F1086-A100-C0 |
Area/Range of Application | 10GBase-T |
Cable Assembly Type | Preconnectorized Cable |
Environment | Indoor |
Category | 6A |
Halogen-free | Yes |
Brand | Everon® |
Number Of Cores | 4 |
Standards
Reaction to fire | Eca |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Cable Design
Conductor Insulation | Halogen Free PE |
Pair screen | Yes |
Overall screen | Yes |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Gray |
Mechanical Specifications
Fire Load | 0.43 MJ/m |
Min. Bend Radius Installation | 45 mm |
Maximum Tensile Strength | 90 N |
Min. Bend Radius Operation | 20 mm |
Specifications - Connector A
Connector Type | KS500S RJ45 |
Connector Material | Die-Cast |
Specifications - Connector B
Connector Type | RJ45 Plug |
Connector Material | Plastic |
Dimensions
Length | 10 m |
Weight | 0.4 kg |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Length Range | 2 m to 50 m |
Factory terminated and tested Plug & Play™ consolidation point
Quick tool-free installation in LAN and Data Centers
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Low diameter, bend radius and fire load
Class EA compliant ISO/IEC 11801, EN 50173 Series and IEC 60603-7-5