text.skipToContent text.skipToNavigation

CCABGB-F1086-A100-CC

Everon® Copper Datacom Consolidation Point Patch Cord Class EA  4 pairs, AWG26/7, CPR Cca, with RJ45 plug to KS500S Jack, Gray, 10 m

Contact Distributor for Lead Time
General Specifications
Product Number CCABGB-F1086-A100-CC
Area/Range of Application 10GBase-T
Cable Assembly Type Preconnectorized Cable
Category 6A
Halogen-free Yes
Brand Everon
Number Of Cores 4
Standards
Reaction to Fire Cca
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation 0 °C  to  50 °C    (32 °F  to  122 °F    )
Temperature Range, Operation -20 °C  to  60 °C    (-4 °F  to  140 °F    )
Cable Design
Conductor Insulation Halogen Free PE
Conductor 26/7 AWG
Pair screen Yes
Overall screen Yes
Outer Jacket Material LSZH/FRNC
Outer Jacket Color Gray
Outer Diameter 5.9 mm
Mechanical Specifications
Fire Load 0.43 MJ/m
Min. Bend Radius Installation 45 mm
Maximum Tensile Strength 90 N
Min. Bend Radius Operation 20 mm
Specifications - Connector A
Connector Type KS500S RJ45
Connector Material Die-Cast
Specifications - Connector B
Connector Type RJ45 Plug
Connector Material Plastic
Dimensions
Length 10 m
Weight 0.4 kg
Ordering Information
Packaging Method Cardboard box
Length Range 2 m  to  50 m   
Units per Delivery 1/1

Factory terminated and tested Plug & Play™ consolidation point

Quick tool-free installation in LAN and Data Centers
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Low diameter, bend radius and fire load
Class EA compliant ISO/IEC 11801, EN 50173 Series and IEC 60603-7-5