CCXEDA-DC047-C001-L6
Everon® Copper Datacom F/FTP 550/23, Category 6A, LSZH, Cca 4P, Blue
General Specifications
| Product Number | CCXEDA-DC047-C001-L6 |
| 种类 | 6A |
| 光缆类型 | F/FTP |
| 无卤 | 是 |
| 结构 | 单工 |
| 对火反应 | Cca, s1, d1, a1 |
| Brand | Everon® |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 认证和产品 | IEC 61156-5, EN 50288-10-1, ISO/IEC 11801 Ed. 2.2, EN 50173-1, ANSI/TIA-568-C.2, IEC 60304 |
| 设计和测试标准 | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W |
| 火焰传播试验 | IEC 60332-1; IEC 60332-3-24 |
| 烟浓度 | IEC 61034-2 |
| 卤素含量测试 | 无卤到IEC 60754-1 |
| 腐蚀水平 | 对 IEC 的无腐蚀性60754-2 |
环境条件
| 温度范围,安装 | 0 °C to 50 °C (32 °F to 122 °F ) |
| 温度范围,操作 | -20 °C to 60 °C (-4 °F to 140 °F ) |
光缆设计
| 导体 | 铜线,美标线规23/1 |
| 导体绝缘 | 无卤泡沫皮材料 |
| 扭转 | 2核心到一对 |
| 外护套材料 | LSZH™ |
| 外护套颜色 | 蓝色 |
机械特性
| Fire Load | 667 MJ/km |
| 标称外径 | 6.4 mm |
| 最小安装弯曲半径 | 8x Cable-Ø |
| 最大拉伸强度 | 145 N |
电特性
| 导体电阻失衡 | 2 % |
| Delay skew | 8.5 ns/100 m |
| Max. loop resistance | 190 Ω/km |
| 传播延迟 | 420 ns/100 m |
| 电压等级 | 小于75V d.c最大和小于50V a.c最大 |
| 在>10 MHz (NVP*c)的传输速度 | 78 % |
| 耦合衰减 | 70 dB |
| Segregation Class | c |
| Insulation Resistance | > 5000 MΩ*km |
尺寸
| Weight | 4315 kg |
订购信息
| Cable Length | 500 m |
| 包装方法 | 鼓 |
| 每次交付的单元数 | 1/1 |
F/FTP 550/23 cable designed up to 550 MHz
Fulfils all requirements of category 6A EN50288-10-1 and IEC 61156-5
Suitable for Classe D to EA according to ISO/IEC 11801. EN50173 and 10 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Low smoke and halogen-free (LSZH)
Overall shielding with with a Allaminated foil and each twisted pair is individually shielded with a Allaminated foil (F/FTP)
Length marking on jacket
Cca-s1a,d1,a1