CCXEDB-DB047-C001-L7
Everon® Copper Datacom S/FTP 550/23, Category 6A, LSZH/FRNC, B2ca 4P, blue
General Specifications
| Product Number | CCXEDB-DB047-C001-L7 |
| Category | 6A |
| Cable Type | S/FTP |
| Halogen-free | Yes |
| Construction | Simplex, 4P |
| Product Category | Core Product / FastShip |
| Reaction to Fire | B2ca-s1a, d1, a1 |
| Legacy Part Number | CCXEDB-DB047-C001-L7 |
| Brand | Everon |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | IEC 61156-5, EN 50288-10-1, ISO/IEC 11801 Ed. 2.2, EN 50173-1, ANSI/TIA-568-C.2, IEC 60304 |
| Design and Test Criteria | IEEE 802.3 an 1000 Base-T, Compliant with PoE / PoE++ IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Smoke density | IEC 61034-2 |
| Halogen content test | Zero Halogen to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Halogen-free | Yes |
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Cable Design
| Conductor | Copper Wire, AWG 23/1 |
| Conductor Insulation | Halogen-free foam-skin material |
| Twisting | 2 cores to a pair |
| Pair screen | Al-laminated foil around each pair |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Blue |
Mechanical Specifications
| Fire Load | 495 MJ/km |
| Nominal Outer Diameter | 7.5 mm |
| Min. Bend Radius Installation | 8x Cable-Ø |
| Min. Bend Radius Operation | 3x Cable-Ø (over flat side) |
| Maximum Tensile Strength | 145 N |
Electrical Characteristics
| Conductor resistance unbalance | 1 % |
| Delay skew | 9 ns/100 m |
| Max. loop resistance | 165 Ω/km |
| Propagation delay | 425 ns/100 m |
| Voltage rating | Less than 75 V DC max and less than 50 V AC max |
| Propagation Velocity at >10 MHz (NVP*c) | 79 % |
| Coupling Attenuation | 85 dB |
| Segregation Class | d |
| Insulation Resistance | > 5000 MΩ*km |
Dimensions
| Weight | 62 kg |
Ordering Information
| Cable Length | 1000 m |
| Packaging Method | Drum |
| Units per Delivery | 1/1 |
S/FTP 550/23 cable specified up to 550 MHz
Fulfils all requirements of category 6A according to standards EN 50288-4-1 and IEC 61156-5
Ensures high system margins according ISO/IEC 11801 Ed.2.2 (2011) and EN 50173 series (2011)
Suitable for 10 Gigabit Ethernet according to IEEE 802.3an
Each twisted pair is shielded with metal foil (PIMF), low skew between the pairs
Overall shielding with tinned copper wire braiding
Flame retardant according to IEC 60332-3-24 and EN 50266-2-4 (FR), EN 13501-6, non-corrosive according to IEC 60754-2 (NC) and EN 50267
Low smoke according to IEC 61034 and EN 50268
Sans halogène (LSZH™)
Satisfies Class B interference radiation as well as immunity standards (EN 55022 and EN 55024)
S/FTP 550/23 cable designed up to 550 MHz
Fulfils all requirements of category 6A EN50288-10-1 and IEC 61156-5
Suitable for Classe D to EA according to ISO/IEC 11801. EN50173 and 10 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Flame retardant and non corrosive (FRNC), Low smoke and halogen-free (LSZH)
Overall shielding with tinned copper wire braiding and each twisted pair is individually shielded with a Allaminated foil (S/FTP)
Length marking on jacket
B2ca-s1a,d1,a1