Everon® Copper Datacom U/UTP 450/24, Category 6, LSZH/FRNC, Cca
The Everon® Copper Datacom U/UTP 450/24 cable is designed up to 450MHz and its transmission characteristics exceed Category 6 specifications according to EN50288-6-1 IEC 61156-5. High system margins for the complete link according to the last version of ISO/IEC 11801 and EN 50173 (Series) will be achieved by using corresponding hardware together with this highend copper cable. The cable has a streamlined construction and low weight. Unshielded cable (U/UTP).
Cable Length
Packaging Method
Products
| Product Number | Product Name | |
|---|---|---|
| MCXVEE-BC047-V009-L6 | Everon® Copper Datacom U/UTP 450/24, Category 6, LSZH™/FRNC, Cca, 4P, White | |
| MCXVEE-DC047-V00A-L6 | Everon® Copper Datacom U/UTP 450/24, Category 6, LSZH™/FRNC, Cca, 4P, Orange | |
| UU009161587 | Everon® Copper Datacom U/UTP 450/24, Category 6, LSZH/FRNC, Cca, 4P, Green | |
| UU009175405 | Everon® Copper Datacom U/UTP 450/24, Category 6, LSZH/FRNC, Cca, 4P, Green |