DE620022173
QSA Backmount Frame Pitch 25 mm, Depth 22 mm for 7 Modules
Das könnte Sie auch interessieren
Allgemeine Spezifikation
| Produktnummer | DE620022173 |
| Legacy Part Number | 79151-536 00 |
| Mounting Type | Wall-Mountable |
| Product Type | Backmount frame |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Pitch | 25 mm |
| Number of Pairs | 70 |
Mechanical Specifications
| Suitable for | QSA Modules / LSA-Plus 2 Modules |
Dimensions
| Height | 170 mm |
| Width | 105 mm |
| Depth | 22 mm |
Ordering Information
| Units per Delivery | 2/1 |