
DE620036900
DDB Accessories Retroffiting Seal for DDB 20 / 50 / 100
You might also be interested in
General Specifications
Product Number | DE620036900 |
Legacy Part Number | 25096-502 00 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Mechanical Specifications
Suitable for | DDB 20 / DDB 50 / DDB 100 |
Transmission
Near end crosstalk | > 73 dB to 2.2 MHz,> 60 dB to 12 MHz,> 53 dB to 30 MHz |
Return Loss | > 50 dB to 2.2 MHz,> 38 dB to 12 MHz,> 30 dB to 30 MHz |
Ordering Information
Units per Delivery | 25/1 |
Retrofittable locking kit
Additional locking security
Retrofittable sealing kit
Increased Protection Class from IP 54 to IP 64