

UU003115423
Everon® Copper Datacom LJ6C Adapter, 38x25mm, angled, for 1x VOL Jack white (VOL-LJ6C-A-1K)
General Specifications
Product Number | UU003115423 |
Product Category | Core Product |
Legacy Part Number | VOL-LJ6C-A-1K |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Environmental Compatibility | Recyclable |
Halogen-free | Yes |
Temperature Range, Installation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Design
Color | White |
Number of Ports | 1 |