text.skipToContent text.skipToNavigation

Everon® Copper Datacom Metal Outlet

The Everon® Copper Datacom format industrial metal outlet with integrated cable strain relief can be equipped with copper jacks or fiber optic modules. It can be used for direct termination. The outlet is designed for harsh environment applications and can be wall mounted as well as installed on Top-hat/DIN rails when used with a clip (optional clip).


Products

Product Number Product Name
KAXCSD-U0408-C002 Everon® Copper Datacom Metal Outlet, 4 ports, inclined, for 4 x Keystone Jacks Black
KAXCSD-V0208-C001 Everon® Copper Datacom Metal Outlet, 2 ports, inclined, for 2 x Keystone Jacks Antharcite
KAXCSD-V408-C001 Everon® Copper Datacom Metal Outlet, 4 ports, inclined, for 4 x Keystone Jacks Antharcite