XE005316866
Everon® Copper Datacom Terminal Outlet VOL and Keystone 86x86 mm, 2 ports with VOL footprint, straigth, white
General Specifications
| Product Number | XE005316866 |
| Environment | Indoor |
Standards
| Flame Retardance | Class UL94 V-0 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP20 |
Environmental Conditions
| Environmental Compatibility | Recyclable and free of heavy metal |
| Halogen-free | Yes |
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Design
| Number of Pieces | 1 |
| Color | White |
| Number of Ports | 2 |
Dimensions
| Length | 86 mm |
| Height | 86 mm |
| Weight | 5.5 g |
Ordering Information
| Units per Delivery | 1/1 |
Both footprints VOL and Keystone are supported
Easy mounting of modules
Easy assembling and removing adapter to the frame
Area dedicated to label port identifier
No special tools required for installation
Standard white color for all terminal solution
Angled adaptor reduce the tensile on the patchcord and the cable