KAXBSV-04808-C001
Everon® Copper DataCom High Density Panel empty 19-inch panel, 1 U 48 ports, for KS modules, black
                General Specifications
        | Product Number | KAXBSV-04808-C001 | 
| Halogen-free | Yes | 
| Environment | Indoor | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Approvals and Listings | ISO/ IEC 11801 Edition 2.2, EN 50173-1, ANSI/ TIA/ EIA-568-C.2 | 
                Environmental Conditions
        | Temperature Range, Operation | -40 °C to 66 °C (-40 °F to 150.8 °F ) | 
| Transport and Indoor Storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C | 
                Design
        | Jack Type | KS500S, KS500U, KS250S, KS250U | 
| Number of Pieces | 1 | 
| Plug Type | RJ45 - 8/8 | 
| Color | Black | 
| Number of Ports | 48 | 
                Mechanical Specifications
        | Ampacity | ≤ 750 mA (DC)[greater-than-or-equal-to-750-ma-dc] | 
                Dimensions
        | Height | 21.5 mm | 
| Width | 480 mm | 
| Depth | 45 mm | 
                Ordering Information
        | Height Unit | 1 U | 
| Units per Delivery | 1/1 | 
360° Metallic shielding
            Immunity to alien crosstalk. No need to test ANEXT on the field, dramatic reduction in testing time
        Easy to install
            
        No need to test ANEXT on the field, dramatic reduction in testing time