


UU009535251
Everon® Copper DataCom High Density Panel 19-inch 1U 48 ports, loaded with 48 modules Category 6A STP
General Specifications
Product Number | UU009535251 |
EAN Code | 4059496529294 |
Environment | Indoor |
Halogen-free | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | ISO/ IEC 11801 Edition 2.2, EN 50173-1, ANSI/ TIA/ EIA-568-C.2 |
Design and Test Criteria | Supports Power over Ethernet (PoE / PoE+/ PoE++), IEEE 802.3bt-2018 performance (4PPoE), Ready for new applications powered on 4 pairs up to 90W |
Environmental Conditions
Environmental Compatibility | Recyclable |
Temperature Range, Operation | -40 °C to 66 °C (-40 °F to 150.8 °F ) |
Transport and Indoor Storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Design
Jack Type | V500SHD |
Number of Pieces | 1 |
Plug Type | RJ45 - 8/8 |
Number of Ports | 48 |
Mechanical Specifications
Ampacity | ≤ 750 mA (DC)[greater-than-or-equal-to-750-ma-dc] |
Electrical Specifications
Lead Through Resistance | < = 20 |
Insulation Resistance | >= 500 MΩ |
Voltage Rating (Maximum) | 75 |
Insulation Resistance | ≥ 500 MΩ |
Dimensions
Height | 21.5 mm |
Width | 480 mm |
Depth | 45 mm |
Ordering Information
Units per Delivery | 1/1 |
360° Metallic shielding
Immunity to alien crosstalk. No need to test ANEXT on the field, dramatic reduction in testing time
Easy to install
No need to test ANEXT on the field, dramatic reduction in testing time