KAXCSV-02408-C001
Everon® Copper Datacom Keystone Patch Panels 19“ 1 U, flat, 24 ports, black
General Specifications
Product Number | KAXCSV-02408-C001 |
EAN Code | 4099802114561 |
Product Category | Core Product |
Environment | Indoor |
Halogen-free | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Environmental Compatibility | Recyclable |
Design
Housing Material | Aluminum |
Housing Color | Black |
Number of Ports | 24 |
Footprint | Keystone |
Dimensions
Height | 43.6 mm |
Depth | 99.5 mm |
Length | 0 mm |
Ordering Information
Height Unit | 1 U |
Units per Delivery | 1/1 |
Universally applicable for all 19" rack
Flush mount in the rack
Quick mount feature for easy one-person installation
Conductive front panel
Integrated cable strain relief
A plate with cable tie fixing system dedicated to each cable
Two standardised grounding lashes for flat plugs
Integrated earthing points on the back side
Port numbering above and below ports
Footprint printed on the right of the panel
An Accessory kit with 24 cables ties, 4 cages nuts, 4 M6 Screws, washers for the front of the panel, a grounding kit installed on the panel
Suitable for all VOL modules