text.skipToContent text.skipToNavigation

Everon® Copper Datacom VOL Patch panel 19-inch

The Everon® Copper Datacom patch panel is universally applicable for all 19'' racks. This allows the free userspecific configuration of building and floor distributors.

The panel has a conductive front and integrated earthing or grounding points as well as two grounding lashes at the rear of the panel.


Productos

Número del producto Nombre del producto
FQ100080602
FQ100080610
MAXCSV-02400-C001
MAXCSV-02401-C001
MAXCSV-02408-C001 Everon® Copper Datacom VOL Patch panel 19, 1U, flat, 24 ports, black
UU001622909 Flush mount VOL Patch panel, 2U, 19” Black
UU001622966 Flush mount VOL Patch panel, 1U, 19” Black