CSP-1
Splice Protectors Crimp splice protector kit, 30 mm long, pack of 150
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 33 mm |
| Width | 30 mm |
| Depth | 1.2 mm |
| Weight | 0.06 kg |
Ordering Information
| Units per Delivery | 150/1 |