

AF790Y5GQJA1B2L100M
EDGE™ RC Indoor Transport Trunk with Fast-Track MTP 3456F, 24F Fast-Track MTP® to 12F MTP®, Indoor RocketRibbon® Riser/LSZH cable, Single-mode (OS2) Ultra, Pulling Grip on one end, 100 meters
General Specifications
Product Number | AF790Y5GQJA1B2L100M |
Flame Rating | Riser (ONFR) / LSZH Dual Rating |
Fiber Category | Single-mode (OS2) |
Cable Assembly Type | EDGE™ Rapid Connect Trunk |
Application | Data Center LAN/SAN |
Cable Type | Indoor Corning® RocketRibbon® Riser/LSZH (Gel-Free) |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 3456 |
Polarity | Type L |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 34.6 mm |
Min. Bend Radius Installation | 525 mm |
Min. Bend Radius Operation | 525 mm |
Weight | 931 kg/km |
Specifications - Connector A
Reflectance, Typical | < -60 dB |
Insertion Loss, Max. | 0.35 dB |
Connector Type | 24 F Fast-Track-MTP (Pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Insertion Loss, Max. | 0.35 dB |
Connector Type | 12 F MTP® (non-pinned) |
Ferrule Material | Composite |
Reflectance | < -60 dB |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 1334 N |
Grip Outer Diameter | 53 mm |
Dimensions
Length | 100 m |
Cable Weight | 930 kg/km |
Ordering Information
Units per Delivery | 1/1 |
Furcation - Connector A
Leg Length non-unit | Staggered (103 in max) |
Furcation Type | Single Furcation |
Leg Color | Bare Ribbon |
Furcation - Connector B
Furcation Type | Double Furcation |
Leg Color | Yellow |
Leg Length non-unit | Staggered (103 in max) |
Reduced Installation Time
EDGE RC allows the installer to remove splicing in the field. Reducing time and cost by up to 70 percent when compared to deploying multiple cables in lower fiber counts.
Factory Termination
Results in quicker deployment and better performance while reducing risks associated with field installation, rework, or high insertion loss.
Fast-Track MTP Connector
A new connector technology with a smaller profile enables reduced diameter pulling grips for installations through restricted pathways.
Speed to Revenue
Eliminates the need for splicing, reducing project time and allowing the data center to be used – and generate revenue – faster.