EDGE8® Staggered Harness
The EDGE8® QSFP to SFP+ harness is a 1x4 MTP® PRO to LC duplex harness (one pinned or non-pinned 8-fiber MTP PRO connector on one end, four LC duplex connectors on the other) for connection to electronics with LC-style ports and for use in aggregation of 10G ports to a 40G port.
For polarity guidance, reference applications engineering note AEN156.
For stagger selection, reference applications engineering note AEN157.
Polarity
Fiber Category
MTP® PRO
Leg Length
Products
| Product Number | Product Name | |
|---|---|---|
| HE57908QLZ-1B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, Type 1, 10 ft | |
| HE57908QLZ-2B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, Type 2, 10 ft | |
| HE57908QLZ-3B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, Type 3, 10 ft | |
| HE57908QLZ-4B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, Type 4, 10 ft | |
| HE67908QLZ-1A003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, Type 1, 10 ft | |
| HE67908QLZ-1B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, Type 1, 3 m | |
| HE67908QLZ-1B003M-VI | EDGE8® Staggered Harness, 8F, 50 µm multimode (OM4), MTP®PRO (without pins), LSZH, TIA-568 Type-B polarity, Type 1 (reference document AEN157), 3 m | |
| HE67908QLZ-2A003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, Type 2, 10 ft | |
| HE67908QLZ-2B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, Type 2, 3 m | |
| HE67908QLZ-2B003M-VI | EDGE8® Staggered Harness, 8F, 50 µm multimode (OM4), MTP®PRO (without pins), LSZH, TIA-568 Type-B polarity, Type 2 (reference document AEN157), 3 m | |
| HE67908QLZ-3A003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, Type 3, 10 ft | |
| HE67908QLZ-3B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, Type 3, 3 m | |
| HE67908QLZ-3B003M-VI | EDGE8® Staggered Harness, 8F, 50 µm multimode (OM4), MTP®PRO (without pins), LSZH, TIA-568 Type-B polarity, Type 3 (reference document AEN157), 3 m | |
| HE67908QLZ-4A003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, Type 4, 10 ft | |
| HE67908QLZ-4B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, Type 4, 3 m | |
| HE67908QLZ-4B003M-VI | EDGE8® Staggered Harness, 8F, 50 µm multimode (OM4), MTP®PRO (without pins), LSZH, TIA-568 Type-B polarity, Type 4 (reference document AEN157), 3 m | |
| HE67908QLZ-5B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, Type 5, 3 m | |
| HE67908QLZ-5B003M-VI | EDGE8® Staggered Harness, 8F, 50 µm multimode (OM4), MTP®PRO (without pins), LSZH, TIA-568 Type-B polarity, Type 5 (reference document AEN157), 3 m | |
| HE77808GLZ-1B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), TIA-568 Type-B polarity, Type 1, 10 ft | |
| HE77808GLZ-2B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), TIA-568 Type-B polarity, Type 2, 10 ft | |
| HE77808GLZ-3B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), TIA-568 Type-B polarity, Type 3, 10 ft | |
| HE77808GLZ-4B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), TIA-568 Type-B polarity, Type 4, 10 ft | |
| HE87808GLZ-1A003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-A polarity, Type 1, 10 ft | |
| HE87808GLZ-1B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, Type 1, 3 m | |
| HE87808GLZ-2B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, Type 2, 3 m | |
| HE87808GLZ-3A003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-A polarity, Type 3, 10 ft | |
| HE87808GLZ-3B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, Type 3, 3 m | |
| HE87808GLZ-4A003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-A polarity, Type 4, 10 ft | |
| HE87808GLZ-4B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, Type 4, 3 m | |
| HE87808GLZ-5B003M | EDGE8® QSFP to SFP+ Staggered Harness, 8F, Bend-improved single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, Type 5, 3 m |