CLR-HALLM-750-8F
Clear Track Micro-Module 8-Fiber 750 ft, unterminated
Spécifications générales
| Référence du produit | CLR-HALLM-750-8F |
| Fiber Category | Single-mode (OS2) |
| Application | Carrier Networks |
| Cable Type | Interconnect |
| Installation Methods | Horizontal |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 8 |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 1.8 mm |
Dimensions
| Length | 750 ft |
Ordering Information
| Packaging Method | Plastic reel |
| Units per Delivery | 1/1 |
Clear Track Hallway Fiber Pathway provides an aesthetic pathway for use in brownfield multidwelling units (MDU) and multitenant office buildings
Clear Track Micro-Module can be easily laid and captured within the Clear Track Hallway Fiber Pathway with the Clear Track Hallway Fiber Installation Tool
Clear Track Micro-Module with MTP® connectors allows for a quick connection of the hallway cable to the riser cable for a plug-and-play installation