text.skipToContent text.skipToNavigation

004301UB4FD250F-P

OptiTap® SST-Drop™ Indoor/Outdoor Cable Assembly, OptiTap to stub end, 1F, Dielectric, Gel-Free  Bend-insensitive Single-mode (OS2), 250 ft, individual pack

Contact Distributor for Lead Time
General Specifications
Product Number 004301UB4FD250F-P
Fiber Category Bend-insensitive SM (OS2)
Cable Assembly Type Drop Assemblies
Environment Indoor/Outdoor
Cable Type SST-Drop™ Indoor/Outdoor Dielectric
Packaging Individual Pack
Termination One end
Installation Methods Direct Buried,  Aerial,  Duct 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings SST-Drop™ cable fully compliant with Telcordia GR-20 requirements 
Design and Test Criteria Telcordia GR-3120 
Environmental Conditions
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Design
Fiber Count 1
Fiber Type Single-mode
Mechanical Specifications
Cold Mate/Demate -40 °C (-40 °F)
Axial Pull, Plug to Cable, Through the Dust Cap 100 lb in axial pull with load applied to the dust cap
Axial Pull Plug to Adapter Coupling Strength 50 lbs
Optical Characteristics
Fiber Code U
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name ClearCurve® ZBL
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.30 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.B3
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 23 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 8.6 µm
Mode-Field Diameter at 1550 nm 9.65 µm
Specifications - Connector A
Reflectance, Typical ≤ -65 dB
Connector Type No connector
Specifications - Connector B
Reflectance, Typical -65 dB
Insertion Loss, Typical ≤ 0.15 dB
Connector Type SC APC OptiTap® Connector
Dimensions
Length 250 ft
Weight 8.18 kg
Ordering Information
Packaging Method Box
Shipping Height 76 mm
Shipping Width 508 mm
Shipping Depth 508 mm
Units per Delivery 1/1
OptiTap® connector technology
Industry standard for existing FTTx installations
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension
Flexible connector offerings
OptiTap® Connector SC APC or pigtailed versions to accommodate any ONT interface
Indoor/outdoor compact drop cable in standard SST-Drop cable design
Eliminates need for transition in indoor ONT