ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.0 HDPE
Corning stranded loose tube cables with corrugated steel armoring is designed for outdoor use for campus, city and intercity backbones in duct and direct burial installations.
The loose -tube cable construction, by isolating the fibers from installations and environmental rigors, provides stable and highly reliable transmission parameters. The 2.0 mm buffer tubes and fibers in each tube are color-coded for quick and easy identification.
The SZ -stranded construction further reduces installation and environmental influences on the transmission parameters and allows mid -span access. These slim and lightweight cables are designed with a 1.3 mm HDPE outer jacket for easy installation in conduits, ducts, on cable racks and for direct burial.
Fiber Count
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
012EPC-T3122P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 1x12 E9 SMF-28e+® ITU G652.D LT 2.0 | |
012FPC-T3101P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 1x12 E10 LEAF® ITU G655 LT 2.0 | |
012ZPC-T3120P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 1x12 E9 SMF-28e® ULTRA LT 2.0 | |
024EPC-T3122P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 2x12 E9 SMF-28e+® ITU G652.D LT 2.0 | |
024FPC-T3101P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 2x12 E10 LEAF® ITU G655 LT 2.0 | |
024ZPC-T3120P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 2x12 E9 SMF-28e® ULTRA LT 2.0 | |
036EPC-T3122P20 | ALTOS® Loose Tube Steel Armour Outdoor Cable 3x12 E9 SMF-28e+® ITU G652.D LT 2.0 | |
048EPC-T3122P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 4x12 E9 SMF-28e+® ITU G652.D LT 2.0 | |
048FPC-T3101P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 4x12 E10 LEAF® ITU G655 LT 2.0 | |
048ZPC-T3120P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 4x12 E9 SMF-28e® ULTRA LT 2.0 | |
072EPC-T3122P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 6x12 E9 SMF-28e+® ITU G652.D LT 2.0 | |
072FPC-T3101P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 6x12 E10 LEAF® ITU G655 LT 2.0 | |
072ZPC-T3120P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 6x12 E9 SMF-28e® ULTRA LT 2.0 | |
096EPC-T3122P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 8x12 E9 SMF-28e+® ITU G652.D LT 2.0 | |
096FPC-T3101P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 8x12 E10 LEAF® ITU G655 LT 2.0 | |
096ZPC-T3120P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 8x12 E9 SMF-28e® ULTRA LT 2.0 | |
144EPC-T3122P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 12x12 E9 SMF-28e+® ITU G652.D LT 2.0 | |
144FPC-T3101P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 12x12 E10 LEAF® ITU G655 LT 2.0 | |
144ZPC-T3120P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 12x12 E9 SMF-28e® ULTRA LT 2.0 | |
192EPC-T3122P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 16x12 E9 SMF-28e+® ITU G652.D LT 2.0 | |
192FPC-T3101P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 16x12 E10 LEAF® ITU G655 LT 2.0 | |
192ZPC-T3120P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 16x12 E9 SMF-28e® ULTRA LT 2.0 | |
216EPC-T3122P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 18x12 E9 SMF-28e+® ITU G652.D LT 2.0 | |
216FPC-T3101P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 18x12 E10 LEAF® ITU G655 LT 2.0 | |
216ZPC-T3120P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 18x12 E9 SMF-28e® ULTRA LT 2.0 | |
288EPC-T3122P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 24x12 E9 SMF-28e+® ITU G652.D LT 2.0 | |
288FPC-T3101P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 24x12 E10 LEAF® ITU G655 LT 2.0 | |
288ZPC-T3120P20 | ALTOS® Loose Tube Steel Armor Outdoor Cable 24x12 E9 SMF-28e® ULTRA LT 2.0 |