text.skipToContent text.skipToNavigation

004T8X-32138E2H

FREEDM® Tight Buffer Indoor/Outdoor Cable  4F G50 MMF ClearCurve® OM2 0.9mm TB3, Cca-s1,d1,a1

Contact Distributor for Lead Time

General Specifications
Product Number 004T8X-32138E2H
Cable Type Tight-Buffered
Product Type Dielectric
Fiber Category 50 µm MM (OM2)
Flame Rating LSZH/FRNC
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) U-VQ(ZN)H
Cable geometry Round
Standards
Reaction to Fire Cca, s1, d1, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Waterblocking IEC 60794-1-22 Method F5B
Flame propagation test Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables)
Reaction to Fire Requirements Reaction to fire according to EN 50575 and EN 13501-6
Smoke density Low smoke according to IEC 61034
Halogen content test Zero Halogen according to IEC 60754-1
Level of corrosion Non-corrosive according to IEC 60754-2
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -20 °C  to  60 °C    (-4 °F  to  140 °F    )
Temperature Range, Storage -25 °C  to  70 °C    (-13 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - CE 23 EN 50575 Cca-s1,d1,a1 - Sine - CORNING - Fiber Optic Cable - Year - FREEDM(TM) U-VQ(ZN)H 4 OM2CC TB3 0.9 LSZH(TM)/FRNC
Fiber Count 4
Number of Ripcords 1
Outer Jacket Color Black
Buffering Diameter 900 µm
Outer Jacket Material Flame-retardant, non-corrosive/low-smoke, silicon-free, zero-halogen (FRNC/LSZH) material
Outer Jacket Nominal Thickness 0.8 mm
Tensile Strength Elements and/or Armoring - Layer 1 Aramid Yarn
Tensile Strength Elements and/or Armoring Aramid Yarn
Tight Buffer Color Blue, Orange, Green, Brown
Tight Buffer Type TB3 (easy strip up to 10 cm)
Flame Rating LSZH/FRNC
Mechanical Specifications
Crush Resistance 500 N/10 cm
Crush Resistance (reversible), Outdoor Cable 500 N/10 cm
Max. Tensile Strength for Installation 600 N
Min. Bend Radius Installation 80 mm
Min. Bend Radius Operation 67.5 mm
Optical Characteristics
Fiber Code T
Performance Option Code 38
Fiber Category OM2 
Fiber Type Multimode
Fiber Name 50 µm MM (OM2)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 150 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 700 MHz*km / 500 MHz*km
Dimensions
Outer Diameter 4.5 mm
Cable Weight 22 kg/km
Max. cable length per reel/drum 2000 m
Waterblocking technology
OSP (outdoor) applications
All-dielectric cable construction
Requires no grounding or bonding
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Small diameter and bend radius
Easy installation in space-constrained areas
TB3 tight buffered construction
Easy and consistent stripping up to 10 cm
Flame retardant

LSZH/FRNC

Silicon-free outer jacket
The cable jacket and the outer jacket of subunits (not valid for 900 µm tight buffers) are free of harmful components to paint structures