008T8X-32188E2H
FREEDM® Tight Buffer Indoor/Outdoor Cable 8F G50 MMF ClearCurve® OM3 0.9mm TB3, Cca-s1,d1,a1
General Specifications
| Product Number | 008T8X-32188E2H |
| Cable Type | Tight-Buffered |
| Product Type | Dielectric |
| Fiber Category | 50 µm MM (OM3) |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-VQ(ZN)H |
| Cable geometry | Round |
Standards
| Reaction to Fire | Cca, s1, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-22 Method F5B |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - CE 23 EN 50575 Cca-s1,d1,a1 - Sine - CORNING - Fiber Optic Cable - Year - FREEDM(TM) U-VQ(ZN)H 8 OM3CC TB3 0.9 LSZH(TM)/FRNC |
| Fiber Count | 8 |
| Number of Ripcords | 1 |
| Outer Jacket Color | Black |
| Buffering Diameter | 900 µm |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, silicon-free, zero-halogen (FRNC/LSZH) material |
| Outer Jacket Nominal Thickness | 0.8 mm |
| Tensile Strength Elements and/or Armoring - Layer 1 | Aramid Yarn |
| Tight Buffer Color | Blue, Orange, Green, Brown, Slate, White, Red, Black |
| Tight Buffer Type | TB3 (easy strip up to 10 cm) |
| Flame Rating | LSZH/FRNC |
Mechanical Specifications
| Crush Resistance | 500 N/10 cm |
| Max. Tensile Strength for Installation | 0.6 kN |
| Min. Bend Radius Installation | 80 mm |
| Min. Bend Radius Operation | 67.5 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 88 |
| Fiber Category | OM3 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM3) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 750 m / 600 m |
| Serial 10 Gigabit Ethernet | 300 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Dimensions
| Outer Diameter | 4.5 mm |
| Cable Weight | 22 kg/km |
| Max. cable length per reel/drum | 2000 m |
Waterblocking technology
OSP (outdoor) applications
All-dielectric cable construction
Requires no grounding or bonding
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Small diameter and bend radius
Easy installation in space-constrained areas
TB3 tight buffered construction
Easy and consistent stripping up to 10 cm
Flame retardant
LSZH™/FRNC
Silicon-free outer jacket
The cable jacket and the outer jacket of subunits (not valid for 900 µm tight buffers) are free of harmful components to paint structures