FREEDM® Tight Buffer Indoor/Outdoor Cable
Corning® MPC (multipurpose cable) tight-buffered cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbones in duct and riser applications. The tight-buffered construction facilitates easier termination for low-fiber-count applications in the local area network (LAN) and eliminates need for fan-out kits. These cables are designed for installation in conduits, ducts and in-house.
Fiber Count
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| 002J8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable2F, Clearcurve® LBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 002K8X-32108E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable2F, InfiniCor® OM1 0.9mm TB3, Cca-s1,d1,a1 | |
| 002T8X-32138E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable2F, MMF ClearCurve® OM2 0.9mm TB3, Cca-s1,d1,a1 | |
| 002T8X-32188E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable2F, MMF ClearCurve® OM3 0.9mm TB3, Cca-s1,d1,a1 | |
| 002T8X-32198E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable2F, MMF ClearCurve® OM4 0.9mm TB3, Cca-s1,d1,a1 | |
| 002U8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable2F, ClearCurve® ZBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 002Z8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable2F, SMF-28® Ultra 0.9mm TB3, Cca-s1,d1,a1 | |
| 004J8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable4F, Clearcurve® LBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 004K8X-32108E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 4F, G62.5 MMF InfiniCor® OM1, 0.9mm TB3, Cca-s1,d1,a1 | |
| 004T8X-32138E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 4F, G50 MMF ClearCurve® OM2, 0.9mm TB3, Cca-s1,d1,a1 | |
| 004T8X-32188E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 4F G50 MMF ClearCurve® OM3, 0.9mm TB3, Cca-s1,d1,a1 | |
| 004T8X-32198E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 4F, G50 MMF ClearCurve® OM4, 0.9mm TB3, Cca-s1,d1,a1 | |
| 004U8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable4F, ClearCurve® ZBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 004Z8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 4F, E9/125 SMF-28® ULTRA, 0.9mm TB3, Cca-s1,d1,a1 | |
| 006J8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable6F, Clearcurve® LBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 006K8X-32108E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 6F, G62.5 MMF InfiniCor® OM1, 0.9mm TB3, Cca-s1,d1,a1 | |
| 006T8X-32138E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 6F, G50 MMF ClearCurve® OM2, 0.9mm TB3, Cca-s1,d1,a1 | |
| 006T8X-32188E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 6F G50 MMF ClearCurve® OM3, 0.9mm TB3, Cca-s1,d1,a1 | |
| 006T8X-32198E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 6F, G50 MMF ClearCurve® OM4, 0.9mm TB3, Cca-s1,d1,a1 | |
| 006U8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable6F, ClearCurve® ZBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 006Z8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 6F, E9/125 SMF-28® ULTRA, 0.9mm TB3, Cca-s1,d1,a1 | |
| 008J8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable8F, Clearcurve® LBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 008K8X-32108E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 8F, G62.5 MMF InfiniCor® OM1, 0.9mm TB3, Cca-s1,d1,a1 | |
| 008T8X-32138E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 8F, G50 MMF ClearCurve® OM2, 0.9mm TB3, Cca-s1,d1,a1 | |
| 008T8X-32188E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 8F G50 MMF ClearCurve® OM3, 0.9mm TB3, Cca-s1,d1,a1 | |
| 008T8X-32198E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 8F, G50 MMF ClearCurve® OM4, 0.9mm TB3, Cca-s1,d1,a1 | |
| 008U8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable8F, ClearCurve® ZBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 008Z8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 8F, E9/125 SMF-28® ULTRA, 0.9mm TB3, Cca-s1,d1,a1 | |
| 012J8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable12F, Clearcurve® LBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 012K8X-32108E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 12F, G62.5 MMF InfiniCor® OM1, 0.9mm TB3, Cca-s1,d1,a1 | |
| 012T8X-32138E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 12F, G50 MMF ClearCurve® OM2, 0.9mm TB3, Cca-s1,d1,a1 | |
| 012T8X-32188E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 12F G50 MMF ClearCurve® OM3, 0.9mm TB3, Cca-s1,d1,a1 | |
| 012T8X-32198E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 12F, G50 MMF ClearCurve® OM4, 0.9mm TB3, Cca-s1,d1,a1 | |
| 012U8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable12F, ClearCurve® ZBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 012Z8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 12F, E9/125 SMF-28® ULTRA, 0.9mm TB3, Cca-s1,d1,a1 | |
| 016J8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable16F, Clearcurve® LBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 016K8X-32108E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 16F, G62.5 MMF InfiniCor® OM1, 0.9mm TB3, Cca-s1,d1,a1 | |
| 016T8X-32138E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable,16F, G50 MMF ClearCurve® OM2, 0.9mm TB3, Cca-s1,d1,a1 | |
| 016T8X-32188E2H | FREEDM™ Breakout Tight Buffer Indoor/Outdoor Cable (2.4 mm), 16F G50 MMF ClearCurve® OM3, 0.9mm TB3, Cca-s1,d1,a1 | |
| 016T8X-32198E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 16F, G50 MMF ClearCurve® OM4, 0.9mm TB3, Cca-s1,d1,a1 | |
| 016U8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable16F, ClearCurve® ZBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 016Z8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 16F, E9/125 SMF-28® ULTRA, 0.9mm TB3, Cca-s1,d1,a1 | |
| 024J8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable24F, Clearcurve® LBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 024K8X-32108E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 24F, G62.5 MMF InfiniCor® OM1, 0.9mm TB3, Cca-s1,d1,a1 | |
| 024T8X-32138E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 24F, G50 MMF ClearCurve® OM2, 0.9mm TB3, Cca-s1,d1,a1 | |
| 024T8X-32188E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 24F G50 MMF ClearCurve® OM3, 0.9mm TB3, Cca-s1,d1,a1 | |
| 024T8X-32198E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 24F, G50 MMF ClearCurve® OM4, 0.9mm TB3, Cca-s1,d1,a1 | |
| 024U8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable24F, ClearCurve® ZBL 0.9mm TB3, Cca-s1,d1,a1 | |
| 024Z8X-32125E2H | FREEDM™ Tight Buffer Indoor/Outdoor Cable, 24F, E9/125 SMF-28® ULTRA, 0.9mm TB3, Cca-s1,d1,a1 |