


001ZBB-32125A2G
Indoor/Outdoor 5mm Round Drop Cable 1x1 SMF-28® ULTRA, G.652.D & G.657.A1
General Specifications
Product Number | 001ZBB-32125A2G |
Cable Type | Single Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | SMF-28® Ultra |
Flame Rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-VB(ZN)H |
Application | Aerial, General purpose, Horizontal, Duct, Drop |
Cable geometry | Round |
Standards
Reaction to Fire | Dca-s1,d0,a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Waterblocking | IEC 60794-1-22 Method F5B |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low smoke according to IEC 61034 |
Halogen content test | Zero Halogen according to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -25 °C to 70 °C (-13 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - CE 17 EN 50575 Dca-s1,d0,a1 - Sine - CORNING - Fiber Optic Cable - Year - 1E9ULTRA/125 LSZH(TM)/FRNC |
Fiber Count | 1 |
Number of Ripcords | 1 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Outer Jacket Nominal Thickness | 0.8 mm |
Tensile Strength Elements and/or Armoring - Layer 1 | Water-swellable dielectric strength members |
Buffer Tube Diameter | 0.9 mm |
Number of Active Tubes | 1 |
Number of Tube Positions | 1 |
Tight Buffer Color | White |
Cable Marking Method | Inkjet printing |
Cable Marking Color | White |
Fiber Coloring | Natural |
Fibers per Tube | 1 |
Inner Tube Diameter | 2 mm |
Mechanical Specifications
Crush Resistance | 1000 N/10 cm |
Max. Tensile Strength for Installation | 1000 N |
Min. Bend Radius Installation | 50 mm |
Min. Bend Radius Operation | 30 mm |
Nominal Outer Diameter | 5 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 31 kg/km |
Max. cable length per reel/drum | 4000 m |
Ordering Information
Maximum Delivery Length | 4000 m |
Flame retardant LSZH™/FRNC
Robust and flexible cable
Provides durability and reliability in the drop segment of the network