text.skipToContent text.skipToNavigation

LSZH UltraRibbon Gel-Free Cables

Corning LSZH UltraRibbon gel-free cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The design uses 24 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV-resistant flame-retardant jacket allows this cable to be installed outdoors or in indoor general purpose horizontal and riser applications. LSZH UltraRibbon cables employ a single buffer tube containing a stack of 24-fiber ribbons that are easily separated by hand into two 12-fiber ribbons respectively. This cable is also available with interlocking armor for additional mechanical durability.