036ERN-T3B22P2P
Indoor/Outdoor Oil Resistant Armored Cable U-DQ(ZN)(L)2Y4Y(SR)H 3x12 E9/125 SMF-28e+®
General Specifications
| Product Number | 036ERN-T3B22P2P |
| Installation Methods | Conduits, Direct Buried, Duct, Heavy Duty Oil & Gas Cable |
| Cable Type | Loose Tube |
| Environment | Indoor/Outdoor |
| Product Type | Corrugated Steel Armor |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-DQ(ZN)(L)2Y4Y(SR)H |
| Cable geometry | Round |
Standards
| Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
| Reaction to Fire | Fca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-22 Method F5B |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | 70 °C to -40 °C (158 °F to -40 °F ) |
| Temperature Range, Operation | 70 °C to -40 °C (158 °F to -40 °F ) |
| Temperature Range, Storage | 85 °C to -40 °C (185 °F to -40 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 36 |
| Number of Ripcords | 4 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer Jacket Nominal Thickness | 2 mm |
| Tensile Strength Elements and/or Armoring - Layer 2 | Aramid Yarn |
| Buffer Tube Color | Blue, Orange, Green |
| Buffer Tube Diameter | 2.25 mm |
| Central Element Diameter | 2.5 mm |
| Intermediate Jacket Material | Polyamide (PA) |
| Number of Active Tubes | 3 |
| Number of Filling Elements | 3 |
| Number of Tube Positions | 6 |
| Tape, Layer 1 | Laminated aluminium tape as moisture barrier |
| Tape, Layer 2 | Water-swellable |
| Tape, Layer 3 | Water-swellable |
| Tensile Strength Elements and/or Armoring - Layer 3 | Corrugated steel tape armor |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance | 4000 N/10 cm |
| Max. Tensile Strength for Installation | 6000 N |
| Min. Bend Radius Installation | 350 mm |
| Min. Bend Radius Operation | 300 mm |
| Nominal Outer Diameter | 16.7 mm |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Chemical Resistance Characteristics
| ASTM #2 oil | Exposure Duration 4 h, Exposure Temperature 70 °C |
| Davies type 1 deicing fluid | Exposure Duration 24 h, Exposure Temperature 50 °C |
| Hydraulic fluid 17672 | Exposure Duration 24 h, Exposure Temperature 50 °C |
| Hydraulic fluid 5606 | Exposure Duration 24 h, Exposure Temperature 50 °C |
| Local diesel fuel | Exposure Duration 24 h, Exposure Temperature 35 °C |
| Lubricating oil 23699 | Exposure Duration 24 h, Exposure Temperature 50 °C |
| Vegetation killer | Exposure Duration 168 h, Exposure Temperature 50 °C |
Dimensions
| Cable Weight | 305 kg/km |
| Max. cable length per reel/drum | 4000 m |
Waterblocking technology
OSP (outdoor) applications
Corrugated steel armoring
For rodent and mechanical protection
UV-and microbe-resistant
Can be installed in ducts or conduits or direct buried
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Fibers/buffer tubes color coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access
High-density polyethylene (HDPE) inner jacket
Increases crush and impact resistance
Polyamide Overcoat
Additional abrasion resistance and easy installation, protection againgst hydrocarbons or termites
Aluminium Moisture barrier
Prevents penetration of moisture or chemicals
Outer FR material
Enables indoor/outdoor usage and installation along pipe lines