

864ZQZ-13001R20
RocketRibbon® Indoor/Outdoor, Riser-LSZH 864 F, SMF-28® Ultra 250 µm Fiber, Single-mode, Cca, s1, d1, a1
General Specifications
Product Number | 864ZQZ-13001R20 |
Cable Type | Ribbon |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | SMF-28® Ultra |
Flame Rating | LSZH (OFNR-LS) |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
Reaction to Fire | Cca, s1, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR-LS, CSA FT-4 |
Design and Test Criteria | ANSI/ICEA S-104-696 |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Cable Design
Fiber Count | 864 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Number of Subunits | 3 |
Fibers per Ribbon | 288 |
Mechanical Specifications
Min. Bend Radius Installation | 342 mm |
Min. Bend Radius Operation | 342 mm |
Nominal Outer Diameter | 22.8 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
Cable Weight | 454.8 kg/km |
Flexible, routable subunit eliminates the need for furcation when routing directly into hardware and enabling individual access to each ribbon for efficient management in splice trays
No messy filling or flooding compounds mean elimination of time, labor and risk associated with cleaning ribbons, enabling cleaner work areas, simplified splice preparation and less installer error