001T3Z-32398E2G
Single-Fiber Tight Buffer Indoor Cable 1F G50 MMF ClearCurve® OM4 2.0mm TB3
General Specifications
| Product Number | 001T3Z-32398E2G |
| Installation Methods | Horizontal |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Dielectric |
| Fiber Category | 50 µm MM (OM4) |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-V(ZN)H |
| Cable geometry | Round |
Standards
| Reaction to Fire | Dca, s1a, d0, a2 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, FT-4 |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Cable Design
| Cable Marking | Metre - Handset - CE 17 EN 50575 Dca,s1a,d0,a2 - Sine - CORNING - Fiber Optic Cable - Year - J-V(ZN)H 1 OM4CC TB3 2.0 LSZH(TM)/FRNC |
| Fiber Count | 1 |
| Outer Jacket Color | Aqua |
| Buffering Diameter | 900 µm |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer Jacket Nominal Thickness | 0.35 mm |
| Tensile Strength Elements and/or Armoring - Layer 1 | Aramid Yarn |
| Tight Buffer Color | White |
| Tight Buffer Type | TB3 (easy strip up to 10 cm) |
| Flame Rating | LSZH/FRNC |
Mechanical Specifications
| Crush Resistance | 1000 N/10 cm |
| Fire Load | 0.08 MJ/m |
| Max. Tensile Strength for Installation | 150 N |
| Min. Bend Radius Installation | 30 mm |
| Min. Bend Radius Operation | 10 mm |
| Nominal Outer Diameter | 2 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 98 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 4.1 kg/km |
| Max. cable length per reel/drum | 4000 m |
All-dielectric construction
Requires no grounding or bonding
Small diameter and bend radius
Easy installation in space-constrained areas
TB3 tight buffered construction
Easy and consistent stripping over 10 cm