text.skipToContent text.skipToNavigation

048ERG-T3122A20

ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3  4x12 E9 SMF-28e+® ITU G652.D, LLDPE

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 048ERG-T3122A20
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric armor
Fiber Category Single-mode (OS2)
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)B2Y
Application Duct 
Cable geometry Round
Standards
Fiber Standards TIA/EIA-492CAAB,  IEC 60793-2-50 Type B1.3,  ITU-T G.652.D,  ISO/IEC 11801 Ed.2.2 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Waterblocking IEC 60794-1-2 F5
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)B2Y 4X12 E9 LT 2.3
Central Element Dielectric
Fiber Count 48
Number of Ripcords 1
Outer Jacket Color Black
Outer Jacket Material Linear Low Density Polyethylene (LLDPE)
Outer Jacket Nominal Thickness 1.5 mm
Tensile Strength Elements and/or Armoring - Layer 1 Laminated glass yarn armor
Buffer Tube Color Blue, Orange, Green, Brown
Buffer Tube Diameter 2.25 mm
Central Element Diameter 2.5 mm
Filling Element Color Natural
Number of Active Tubes 4
Number of Filling Elements 2
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance 2000 N/10 cm
Max. Tensile Strength for Installation 4000 N
Min. Bend Radius Installation 215 mm
Min. Bend Radius Operation 160 mm
Nominal Outer Diameter 10.9 mm 
Optical Characteristics
Fiber Code E
Performance Option Code 22
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.36 dB/km / 0.36 dB/km / 0.22 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.06 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Dimensions
Cable Weight 92 kg/km
Max. cable length per reel/drum 6000 m
Waterblocking technology
Outside Plant (OSP) applications
All-dielectric construction
Requires no grounding or bonding
UV and microbe resistant
Can be installed in ducts
Dry cable core by means of water-swellable tape and elements
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Laminated glass yarns
Improved rodent resistance
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access