144FRG-T3101A20
ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 12x12 E10 LEAF® ITU G655
Allgemeine Spezifikation
| Produktnummer | 144FRG-T3101A20 |
| Installation Methods | Duct |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric armor |
| Fiber Category | SM NZ-DSF (G.655) |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)B2Y |
| Cable geometry | Round |
Standards
| Fiber Standards | ITU-T G.655 (all tables), IEC 60793-2-50 Type B4, TIA/EIA-492-EA00, Telcordia GR-20 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-2 F5 |
Environmental Conditions
| Temperature Range, Installation | -5 °C bis 50 °C (23 °F bis 122 °F ) |
| Temperature Range, Operation | -30 °C bis 70 °C (-22 °F bis 158 °F ) |
| Temperature Range, Storage | -40 °C bis 70 °C (-40 °F bis 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)B2Y 12X12 E10 LT 2.3 |
| Central Element | Dielectric with Polyethylene coating |
| Fiber Count | 144 |
| Number of Ripcords | 1 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Linear Low Density Polyethylene (LLDPE) |
| Outer Jacket Nominal Thickness | 1.5 mm |
| Tensile Strength Elements and/or Armoring - Layer 1 | Laminated glass yarn armor |
| Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Buffer Tube Diameter | 2.25 mm |
| Central Element Diameter | 6.9 mm |
| Number of Active Tubes | 12 |
| Number of Tube Positions | 12 |
| Tape | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance | 2000 N/10 cm |
| Max. Tensile Strength for Installation | 4000 N |
| Min. Bend Radius Installation | 305 mm |
| Min. Bend Radius Operation | 230 mm |
| Nominal Outer Diameter | 15.3 mm |
Optical Characteristics
| Fiber Code | F |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | LEAF® |
| Maximum Attenuation | - / - / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.655.D |
Dimensions
| Cable Weight | 180 kg/km |
| Max. cable length per reel/drum | 6000 m |
Waterblocking technology
Outside Plant (OSP) applications
All-dielectric construction
Requires no grounding or bonding
UV and microbe resistant
Can be installed in ducts
Dry cable core by means of water-swellable tape and elements
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Laminated glass yarns
Improved rodent resistance
Fibers/buffer tubes color coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access