text.skipToContent text.skipToNavigation

024FR5-T3101A20

ALTOS® Loose Tube Steel Armor Double Jacket Outdoor Cable LT 2.3  2x12 E10 LEAF® ITU G.655 LT 2.3

Contact Distributor for Lead Time
General Specifications
Product Number 024FR5-T3101A20
Installation Methods Direct Buried,  Duct 
Cable Type Loose Tube
Environment Outdoor
Product Type Corrugated Steel Armor
Fiber Category SM NZ-DSF (G.655)
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)2Y(SR)2Y
Cable geometry Round
Standards
Fiber Standards ITU-T G.655 (all tables),  IEC 60793-2-50 Type B4,  TIA/EIA-492-EA00,  Telcordia GR-20 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Waterblocking IEC 60794-1-2 F5
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)2Y(SR)2Y 2X12 E10 LT 2.3
Central Element Glass reinforced Plastic (Dielectric)
Fiber Count 24
Number of Ripcords 3
Outer Jacket Color Black
Outer Jacket Material Linear Low Density Polyethylene (LLDPE)
Outer Jacket Nominal Thickness 1.5 mm
Tensile Strength Elements and/or Armoring - Layer 2 Corrugated steel tape armor
Buffer Tube Color Blue, Orange
Buffer Tube Diameter 2.25 mm
Central Element Diameter 2.5 mm
Inner Jacket Material Linear Low Density Polyethylene (LLDPE)
Number of Active Tubes 2
Number of Filling Elements 4
Number of Tube Positions 6
Tape, Layer 1 Water-swellable
Tape, Layer 2 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance 3000 N/10 cm
Max. Tensile Strength for Installation 2700 N
Min. Bend Radius Installation 308 mm
Min. Bend Radius Operation 245 mm
Nominal Outer Diameter 14 mm 
Optical Characteristics
Fiber Code F
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name LEAF®
Maximum Attenuation - / - / 0.25 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.655.D
Dimensions
Cable Weight 172 kg/km
Max. cable length per reel/drum 6000 m
Waterblocking technology
OSP (outdoor) applications
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications

Fibers/buffer tubes color coded to Telcordia-Bellcore

Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access