text.skipToContent text.skipToNavigation

216ZP4-T3120P20

ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE  18x12 E9 SMF-28e® ULTRA

Contact Distributor for Lead Time

General Specifications
Product Number 216ZP4-T3120P20
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category SMF-28® Ultra fiber ITU-TG.652.D + ITU-TG.657.A1
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)2Y
Application Duct 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design and Test Criteria IEC 60794-3-10 
Waterblocking IEC 60794-1-2 F5
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year - ALTOS (R) A-DQ(ZN)2Y 18X12 E9U LT 2.0
Central Element GRP
Fiber Count 216
Number of Ripcords 2
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Outer Jacket Color Black
Outer Jacket Material High Density Polyethylene (HDPE)
Outer Jacket Nominal Thickness 1.1 mm
Buffer Tube Diameter 2 mm
Central Element Diameter 2.7 mm
Number of Active Tubes 18
Number of Filling Elements 2
Number of Tube Positions 20
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Buffer Tube Color Coding, Layer 2 Blue, Orange, Green, Brown, Slate, White, Red
Mechanical Specifications
Crush Resistance 1500 N/10 cm
Max. Tensile Strength for Installation 2200 N
Min. Bend Radius Installation 258 mm
Min. Bend Radius Operation 129 mm
Nominal Outer Diameter 12.9 mm 
Optical Characteristics
Fiber Code Z
Performance Option Code 20
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.20 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Dimensions
Cable Weight 127 kg/km
Max. cable length per reel/drum 6000 m
All-dielectric construction
Requires no grounding or bonding
UV- and microbe-resistant
Can be installed in ducts or conduits
Waterblocking technology
OSP (outdoor) applications
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications